Download document () of 20

178090
Model code: XSFE080602

Eaton xEnergy Main LV systems LV switchgear. Frame expansion, HxWxD = 200 x 800 x 600 mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178090
EAN
4015081733651
Product Length/Depth
576 mm
Product Height
200 mm
Product Width
800 mm
Product Weight
14.564 kg
Compliances
RoHS conform
Model Code
XSFE080602

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.