Download document () of 20

178136
Model code: LS-11/L-M12A

Eaton Moeller® series LS Position switch, Roller lever, Complete device, 1 N/O, 1 NC, Cage Clamp, Yellow, Insulated material, -25 - +70 °C, with M12 connector, EN 50047 Form E, Long

General specifications

Product Name
Eaton Moeller® series LS Position switch
Catalog Number
178136
EAN
4015081734597
Product Length/Depth
33.5 mm
Product Height
111 mm
Product Width
31 mm
Product Weight
0.063 kg
Certifications
IEC/EN 60947
Model Code
LS-11/L-M12A

Features & Functions

Design
EN 50047 Form E
Electric connection type
Connector M12
Enclosure color
Yellow Cover
Enclosure material
Insulated material
Plastic
Features
Forced opening
Positive opening
Switch function type
Slow-action switch

General

Accessories
M12 connector included.
Connection type
Cage Clamp
Degree of protection
IP66
NEMA Other
Operating frequency
6000 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Roller lever
Rated impulse withstand voltage (Uimp)
2500 V AC
Repetition accuracy
0.15 mm (Contacts/switching capacity)
Suitable for
Safety functions
Type
  • Position switch
  • Safety position switch

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
25 g, Standard-action contact, Mechanical, Half-sinusoidal shock 20 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.5 - 2.5) mm²

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 115 V
4 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 24 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at DC-13, 110 V
0.8 A
Rated operational current (Ie) at DC-13, 125 V
0.6 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Supply frequency
Max. 400 Hz, Contacts

Actuator

Actuating torque of rotary drives
0.2 Nm
Actuator type
Roller lever
Operating speed
Max. 1 m/s (with DIN cam, mechanical actuation)
For angle of actuation α = 30°/45°

Contacts

Control circuit reliability
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Safety

Explosion safety category for gas
None
Explosion safety category for dust
None

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.17 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification