Knowledge Search
Download document () of 20
We make what matters work

178317
Model code: XSDMLV40611

Eaton xEnergy Main LV systems LV switchgear. Device area door, ventilated, IP42, left, HxW=600x1100mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178317
EAN
4015081736515
Product Length/Depth
34 mm
Product Height
640 mm
Product Width
1092 mm
Product Weight
18.6 kg
Compliances
RoHS conform
Model Code
XSDMLV40611

Delivery programme

Color
Gray
Model
Panel door

Technical data - mechanical

Degree of protection
IP42
NEMA Other
Material
Steel
Surface finishing
Powder coating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.