Download document () of 20

178401
Model code: BPZ-KB-2/400

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1-pole, 400A, 2 output terminals

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
178401
EAN
4015081737048
Product Length/Depth
50.2 mm
Product Height
103 mm
Product Width
44.4 mm
Product Weight
0.585 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1
Model Code
BPZ-KB-2/400

Delivery program

Amperage rating
400 A
Number of poles
Single-pole

Technical Data - Electrical

Voltage rating at AC Cu (IEC) - max
690 VAC
Voltage rating at DC Cu (IEC) - max
1000 VDC
Rated peak withstand current
50 kA
Rated operation current (Ie) Cu (IEC)
400 A
Rated short-time withstand current (Icw)
21 kA

Technical Data - Mechanical

Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Mounting position
Universal
Degree of protection
IP10
Number of clamp positions per pole
3
Number of clamping units per pole
3
Terminal capacity (single/multi-wire)
2 - 3/0 AWG (outgoing, fine wire (with sleeve))
3/0 - 350 MCM AWG (incoming)
50 mm² - 120 mm² (outgoing)
2/0 - 6/0 AWG (incoming, fine wire (with sleeve))
35 mm² - 95 mm² (outgoing, fine wire (with sleeve))
95 mm² - 240 mm² (incoming)
1 - 4/0 AWG (outgoing)
70 mm² - 185 mm² (incoming, fine wire (with sleeve))
Conductor cross section (solid, solid-strand) - min
50 mm²
Conductor cross section (solid, solid-strand) - max
240 mm²
Clamp material
Brass
Plain
Torque rating
25 Nm / 221.2 lbf (incoming). 19 Nm / 168.1 lbf (outgoing). Allen key 8 mm
Housing color
Light gray (RAL 7035)
Housing material
PA66

Design verification as per IEC/EN 61439 - technical data

Heat deflection temperature
100 °C

Additional information

Comparative tracking index (CTI)
600 V
Flame classification (UL 94)
V-0
Functions
Additional equipment
Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)

Export product specification