Download document () of 20

178604
Model code: XPN4F-D-MCB06

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 component mounting area/cable connection area, fixed mounting with rotary handle, main busbar back, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178604
EAN
4015081739332
Product Length/Depth
261 mm
Product Height
60.5 mm
Product Width
510 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XPN4F-D-MCB06

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Lock
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification