Eaton xComfort KLV LV systems Final Distribution Boards. KSK combination plug-in terminal, mounted on support, N/N, 3N/1N
| Product Name | 
                                                Eaton xComfort KLV plug-type terminal
                                             | 
| Catalog Number | 
                                                178900
                                             | 
| EAN | 
                                                4015081742172
                                             | 
| Product Length/Depth | 
                                                40.5 mm
                                             | 
| Product Height | 
                                                21 mm
                                             | 
| Product Width | 
                                                247 mm
                                             | 
| Product Weight | 
                                                0.17 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                KSK-3N/1N-KLV
                                             | 
| Type | 
                                                KLV Accessories
KLV distribution board
Spare parts
                                             | 
| Accessory/spare part type | 
                                                Other  Spare part Accessory | 
| Functions | 
                                                Spare part  Additional equipment | 
| Used with | 
                                                KSK combination plug-in terminal, fully assembled  Spare parts Accessory consideration KLV distribution board KLV Accessories |