Download document () of 20

178953
Model code: HW1-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement wall trough, hollow-wall, 1-rows, without flange

General specifications

Product Name
Eaton xComfort KLV wall box
Catalog Number
178953
EAN
4015081742707
Product Length/Depth
90 mm
Product Height
325 mm
Product Width
345 mm
Product Weight
0.75 kg
Compliances
RoHS conform
Model Code
HW1-KLV

Delivery program

Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part

Additional information

Functions
Spare part
Used with
Replacement wall trough

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.