Download document () of 20
Discontinued

178972
Model code: HA-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Retaining bracket for 1 to 2 socket outlets for KLV

General specifications

Product Name
Eaton xComfort KLV other spare part
Catalog Number
178972
EAN
4015081742899
Product Length/Depth
70 mm
Product Height
17 mm
Product Width
130 mm
Product Weight
0.13 kg
Compliances
RoHS conform
Model Code
HA-KLV

Delivery program

Type
  • KLV Accessories
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part

Additional information

Functions
Spare part
Additional equipment
Used with
Socket outlets retaining bracket
Accessory consideration
KLV Accessories
Spare parts
KLV multimedia

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.