Download document () of 20

179330
Model code: N4-4-1200-S15-PV-NA

Eaton Moeller series NZM - Molded Case Circuit Breaker. Molded Case Switch 4p 1200A 1500VDC UL

General specifications

Product Name
Eaton Moeller series NZM switch-disconnector
Catalog Number
179330
EAN
4015081744169
Product Length/Depth
401 mm
Product Height
207 mm
Product Width
280 mm
Product Weight
22 kg
Compliances
RoHS conform
Certifications
CE
UL 489B
UL listed
UL489B
CCC
UL (File No. E471671)
IEC 60947-3
CE marking
Model Code
N4-4-1200-S15-PV-NA

Product specifications

Amperage Rating
1200 A
Voltage rating
1500 V - 1500 V
Circuit breaker frame type
N4
Features
Version as emergency stop installation
Motor drive optional
Version as maintenance-/service switch
Optionally with XR remote operator. Can be optionally controlled remotely with XU/XA shunt release.
Version as main switch
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Mounting Method
Built-in device fixed built-in technique
Fixed
Intermediate mounting
Distribution board installation
Ground mounting
Equipment heat dissipation, current-dependent
231 W
Utilization category
DC-21 A
Rated short-time withstand current (Icw)
34 kA
Degree of protection
IP20
Electrical connection type of main circuit
Screw connection
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Current rating (Iu) at 40°C with terminal jumpers
1200 A
Current rating (Iu) at 65°C with terminal jumpers
1200 A
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Rated insulation voltage (Ui)
1500 V
Rated operating power at AC-23, 400 V
0 kW
Rated operating power at AC-3, 400 V
0 kW
Switch positions
I, +, 0
Lifespan, mechanical
10000 operations
Overvoltage category
III
Rated operational current
1200 CSA (DC-21B)
Degree of protection (IP), front side
IP20
Number of poles
Four-pole
Terminal capacity (copper strip)
Min. 6 segments of 16 mm x 0.8 mm at flat conductor terminal
Max. 10 segments of 32 mm x 1 mm (2x) at flat conductor terminal
10 segments of 50 mm x 1 mm (2x) at 1-hole module plate
Min. 10 segments of 50 mm x 1 mm (2x) at rear-side connection (punched)
Max. 10 segments of 50 mm x 1 mm (2x) at rear-side connection (punched)
10 segments of 80 mm x 1 mm (2x) at rear-side width extension
NA: same as for IEC
Handle color
Black
Lifespan, electrical
500 operations
Functions
Interlockable
Voltage release optional
Photovoltaic applications
Disconnectors/main switches
Type
DC switch-disconnector Switch-disconnector
Special features
Max. 50 % trip by shunt/undervoltage release of mechanical life span Main switch characteristics including positive drive to IEC/EN 60204, 0113. Isolating characteristics to IEC/EN 60947-3, 0660. N switch-disconnectors can be combined with NZM...-XU, NZM...-XA shunt releases, auxiliary contacts and NZM...-XR... remote operator. For DC switching, all 4 contacts must be connected in series -see information on jumper kit accessories Operating with ungrounded systems (e.g., IT), the installation must prevent a double ground fault Switch can not be combined with plug-in/withdrawable units and/or connection on rea, neither with connection width extensions, module plates, or band terminals in UL489B applications N4-4-...-S15-DC feeder unit and outgoer from the bottom only. Suitable for 100%-rated application with enclosure minimum WxHxD of 1200 x 600 x 275 mm Does not provide any overcurrent protection. Rated current = rated uninterrupted current: 1200 A include jumpers at 65 °C
Application
Branch circuits, feeder circuits Open areas Utility buildings
Number of switches
1
Rated conditional short-circuit current (Iq)
0 kA
Rated operating voltage (Ue) at AC - max
0 V
Rated operational current for specified heat dissipation (In)
1200 A
Rated permanent current at AC-21, 400 V
0 A
Rated permanent current at AC-23, 400 V
0 A
Rated short-time withstand current (t = 0.1 s)
34 kA
Switching power at 400 V
0 kW
Handle type
Rocker lever
Number of operations per hour - max
60
Standard terminals
Screw connection,Optional:Tunnel terminal,Rear-side connection,Strip connection
Rated operating voltage Ue (UL) - max
1500 V DC
Terminal capacity (copper busbar)
M10 at rear-side screw connection
Min. 25 mm x 5 mm direct at switch rear-side connection
Max. 50 mm x 10 mm (2x) direct at switch rear-side connection
Min. 25 mm x 5 mm at rear-side 1-hole module plate
Max. 50 mm x 10 mm (2x) at rear-side 1-hole module plate
50 mm x 10 mm (2x) at rear-side 2-hole module plate
Min. 60 mm x 10 mm at rear-side width extension
Max. 80 mm x 10 mm (2x) at rear-side width extension
NA: same as for IEC
Terminal capacity (copper stranded conductor/cable)
122 mm² - 185 mm² (1x) direct at switch rear-side connection
50 mm² - 185 mm² (4x) direct at switch rear-side connection
Min. 120 mm² - 300 mm² (1x) at rear-side 1-hole module plate
Max. 95 mm² - 300 mm² (2x) at rear-side 1-hole module plate
Min. 95 mm² - 185 mm² (2x) at rear-side 2-hole module plate
Max. 35 mm² - 185 mm² (4x) at rear-side 2-hole module plate
50 mm² - 240 mm² (4x) at 4-hole tunnel terminal
300 mm² (4x) at rear-side width extension
95 mm² - 240 mm² (6x) at rear-side width extension
NA: kcmil 250 - kcmil 350 (1x) direct at switch rear-side connection
NA: AWG 0 - kcmil 350 (4x) direct at switch rear-side connection
NA: min. kcmil 250 - kcmil 600 (1x) at rear-side 1-hole module plate
NA: max. AWG 3/0 - kcmil 600 (2x) at rear-side 1-hole module plate
NA: min. AWG 3/0 - kcmil 350 (2x) at rear-side 2-hole module plate
NA: max. AWG 2 - kcmil 350 (4x) at rear-side 2-hole module plate
NA: AWG 0- kcmil 500 (4x) at 4-hole tunnel terminal
NA: kcmil 600 mm² (4x) at rear-side width extension
NA: AWG 3/0 - kcmil 500 (6x) at rear-side width extension
Terminal capacity (aluminum stranded conductor/cable)
Min. 185 mm² - 240 mm² (1x) at rear-side 1-hole module plate
Max. 70 mm² - 185 mm² (2x) at rear-side 1-hole module plate
50 mm² (4x) at rear-side 2-hole module plate
240 mm² (2x) at rear-side width extension
70 mm² - 240 mm² (6x) at rear-side width extension
NA: aluminum conductor not applicable

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.