Download document () of 20

179680
Model code: ARC-SL11/BL

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON line sensor 11m blue

General specifications

Product Name
Eaton Arc Fault Protection System ARCON line sensor
Catalog Number
179680
EAN
4015081747412
Product Length/Depth
255 mm
Product Height
20 mm
Product Width
255 mm
Product Weight
0.17 kg
Compliances
RoHS conform
Model Code
ARC-SL11/BL

Delivery program

Model
Sensor

Export product specification