Download document () of 20

179766
Model code: Z-NHW-SLS-3-VT

Eaton Distribution parts. Box terminals for 185mm system, size NH3

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179766
EAN
4015081748822
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
120 mm
Product Weight
0.255 kg
Compliances
RoHS conform
Model Code
Z-NHW-SLS-3-VT

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.