Download document () of 20

179983
Model code: M22-INC-SWD-INC

Eaton Moeller® series M22 Encoder, mounting adaptor, SmartWire-DT function element

General specifications

Product Name
Eaton Moeller® series M22 Pushbutton bundle
Catalog Number
179983
EAN
4015081751006
Product Length/Depth
86.5 mm
Product Height
30 mm
Product Width
44 mm
Product Weight
0.035 kg
Certifications
UL
CSA File No.: 2324643
CSA Class No.: 3211-07
UL File No.: E29184
UL Category Control No.: NKCR
CSA
Model Code
M22-INC-SWD-INC

Export product specification