Download document () of 20

179987
Model code: SL7-CB-TM

Eaton Moeller® series SL7 Base module, horizontal mounting, max. 5 modules, for horizontal mounting

General specifications

Product Name
Eaton Moeller® series SL7 Base module
Catalog Number
179987
EAN
4015081751402
Product Length/Depth
73 mm
Product Height
75 mm
Product Width
73 mm
Product Weight
0.161 kg
Compliances
CE
Model Code
SL7-CB-TM

Features & Functions

Color
Other
Fitted with:
Base: Can hold tubes with a diameter of 25 mm (±0.5)
Number of modules
Max. 5

General

Connection to SmartWire-DT
No
Mounting Method
Horizontal
Tube
Floor
Mounting position
As required
Product Category
SL signal towers
Type
Base module

Export product specification