Download document () of 20

180488
Model code: XMN43W06C-XR

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 3p, withdrawable + remote operator, W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180488
EAN
4015081756537
Product Length/Depth
90 mm
Product Height
640 mm
Product Width
600 mm
Product Weight
7 kg
Compliances
RoHS conform
Model Code
XMN43W06C-XR

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification