Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 4p, withdrawable + remote operator, W=1000mm, IP55, grey
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Main LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                180520
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081756858
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                170 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                640 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                1000 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                22 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XM2N44W10C-55-XR
                                             
                                         | 
                                    
| Number of height units | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Suitable for enclosure building height | 
                                            
                                            
                                             
                                                2000 mm
                                             
                                         | 
                                    
| Suitable for enclosure building width | 
                                            
                                            
                                             
                                                1000 mm
                                             
                                         | 
                                    
| Surface finishing | 
                                            
                                            
                                             
                                                Powder coating
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Steel
                                             
                                         |