Download document () of 20

182401
Model code: K150-IPK

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. IP2X protection against contact with a finger for 3 to 5 pole K150 terminals

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
182401
EAN
4015081773275
Product Length/Depth
82.1 mm
Product Height
52.9 mm
Product Width
28.1 mm
Product Weight
0.022 kg
Compliances
RoHS conform
Model Code
K150-IPK

Product specifications

Accessory/spare part type
Cover
Accessory
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.