Knowledge Search
Download document () of 20
We make what matters work

183003
Model code: XNH1-XCT

Eaton xEffect - XNH circuit protection. Box terminal for NH1 NH fuse-switch 25-150 mm²

General specifications

Product Name
Eaton xEffect XNH box terminal
Catalog Number
183003
EAN
4015081779307
Product Length/Depth
20 mm
Product Height
25 mm
Product Width
37 mm
Product Weight
0.041 kg
Compliances
RoHS conform
Model Code
XNH1-XCT

Delivery program

Type
Accessory
Accessory/spare part type
Connection technique
Clamp-type terminal
Accessory

Technical Data - Mechanical

For fuse size
1

Additional information

Functions
Accessory
Special features
25 - 150 mm², Cu

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.