Download document () of 20

183026
Model code: XNH00-A160-BT

Eaton xEffect - XNH circuit protection. NH fuse-switch 3p box terminal 1,5 - 95 mm², mounting plate, NH000 & NH00

General specifications

Product Name
Eaton xEffect XNH device for mounting plate
Catalog Number
183026
EAN
4015081779536
Product Length/Depth
204 mm
Product Height
84 mm
Product Width
106 mm
Product Weight
0.653 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3
Model Code
XNH00-A160-BT

Product specifications

Features
Halogen free
Standard sealable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 800 V AC
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frequency rating
40 Hz - 60 Hz
Pollution degree
3
Creepage resistance
CTI 600
Equipment heat dissipation, current-dependent
9 W
Rated uninterrupted current (Iu)
160 A
Total heat dissipation without fuses at Ith
9 W
Ambient operating temperature details
Ambient temperature range: -25 °C - 70 °C
Voltage rating at AC
  • 400 V (AC-23B)
  • 500 V (AC-22B)
  • 690 V (AC-21B)
Voltage rating at DC
  • 400 V (AC-23B)
  • 500 V (AC-22B)
  • 690 V (AC-21B)
Conditioned rated short-circuit current Iq
120 kA
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Size
NH000 / NH00 fuse
Rated impulse withstand voltage (Uimp)
8 kV
Color
Gray
Connection type
Box terminal
Degree of protection
IP2XC (contact protection, XNH installed)
IP20 (operating status, XNH installed)
IP10 (handle cover open, XNH installed)
Rated short-time withstand current (Icw)
7 kA
Direction of incoming supply
As required
Electrical connection type of main circuit
Frame clamp
Activation type
Dependent manual activation
Actuator position
Front side
Actuator type
Cover grip
Voltage test
Yes, sliding inspection windows
Heat dissipation at 80% without fuses
5.8 W
Heat dissipation per pole, current-dependent
3 W
Mounting position
Vertical or horizontal
Suitable for
Ground mounting
Front mounting
Rated conditional short-circuit current (Iq)
120 kA
Overvoltage category
III
Suitable for fuses
NH00
Material
Polyamide
Cable entry type
Other
Frequency rating of contacts
40 Hz - 60 Hz
Mounting method
DIN rail
Mounting plate
Rated operation current (Ie)
160 A
Locking facility
Yes, optional
Flammability characteristics (UL)
Self-extinguishing (UL 94)
Type
Basic device
Special features
  • Current paths of electrolytic copper, silver-plated
  • Permanent operation (rated operating mode)
Degree of protection (front side)
Other
Heat deflection temperature
125 °C
Lifespan, electrical
300 operations
Lifespan, mechanical
1400 operations
Terminal capacity (copper busbar)
20 mm x 10 mm
Bolt diameter at flange connection: M8
Max. 25 mm cable lug width at flange connection
Terminal capacity (copper band)
9 mm x 0.8 mm (6x) at box terminal
Terminal capacity (stranded cable)
10 mm² - 70 mm² at clamp-type terminal
1.5 mm² - 50 mm² at box terminal
1.5 mm² - 95 mm² at box terminal
Rated operational current
160 A (AC-22B)
160 A (AC-21B)
160 A
160 A (AC-23B)
Operating altitude without derating - max
2000 mm
Permitted power loss per fuse link - max
12 W
Power rating at AC-23, 400 V
0 kW
Rated insulation voltage (Ui)
800 VAC
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current for specified heat dissipation (In)
160 A
Rated conditional short-circuit rating
100 kA (690 V)
120 kA (500 V)
Terminal capacity (copper strip)
9 mm x 0.8 mm (9x) at box terminal

Export product specification