Download document () of 20

183097
Model code: XNH00-XKSV-32

Eaton xEffect - XNH circuit protection. Connection area cover extension, 3 pole for NH00 XNH fuse-switch, 32

General specifications

Product Name
Eaton xEffect XNH cover
Catalog Number
183097
EAN
4015081780242
Product Length/Depth
91 mm
Product Height
8 mm
Product Width
105 mm
Product Weight
0.013 kg
Compliances
RoHS conform
Model Code
XNH00-XKSV-32

Product specifications

Accessory/spare part type
Extension of the cover for the connection area
Cover
Accessory
Functions
Accessory
For fuse size
00
Type
Accessory
Special features
  • 32 mm distance to the base plate.
  • 3 pole
  • For Busbar system 60mm
  • Can be fixed at the top or bottom of the device.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.