Download document () of 20

183189
Model code: XSPTV4-W600D600

Eaton xEnergy Main LV systems LV switchgear. Top panel in IP42, W=600mm, D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
183189
EAN
4015081781225
Product Length/Depth
482 mm
Product Height
89 mm
Product Width
507 mm
Product Weight
5.903 kg
Compliances
RoHS conform
Model Code
XSPTV4-W600D600

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.