Download document () of 20

183587
Model code: IZMX40B3-P08W-1

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX40, 3p, 800 A, Icu (<= 440V 50/60 Hz): 66 kA, Ics (<= 440V 50/60 Hz): 66 kA, Ir 320 A - 800 A, Withdrawable, P measurement

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183587
EAN
4015081793235
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
69 kg
Compliances
IEC/EN 60947
IEC
RoHS conform
Model Code
IZMX40B3-P08W-1

Export product specification