Download document () of 20

183726
Model code: IZMX40B3-V08W-1

Eaton Moeller series IZMX/INX - ACB. IZMX40, 3p, 800 A, Icu (<= 440V 50/60 Hz): 66 kA, Ics (<= 440V 50/60 Hz): 66 kA, Ir 320 A - 800 A, Withdrawable, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183726
EAN
4015081794621
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
69 kg
Compliances
IEC/EN 60947
IEC
RoHS conform
Model Code
IZMX40B3-V08W-1

Export product specification