Download document () of 20

183755
Model code: IZMX40N4-V25W-1

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 4 pole, 2500A, 85 kA, Selective operation, IEC, Withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183755
EAN
4015081794911
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
86 kg
Compliances
IEC
IEC/EN 60947
RoHS conform
Model Code
IZMX40N4-V25W-1

Export product specification