Download document () of 20

183793
Model code: IZMX40N4-P32W-1

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 4 pole, 3200A, 85 kA, P measurement, IEC, Withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183793
EAN
4015081795291
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
86 kg
Compliances
IEC
IEC/EN 60947
RoHS conform
Model Code
IZMX40N4-P32W-1

Export product specification