Download document () of 20

184042
Model code: INX40B3-12F-1

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3 pole, 1250A, without protection, IEC, Fixed, 40B3, 12F, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
184042
EAN
4015081791378
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
45 kg
Compliances
IEC/EN 60947
IEC
RoHS conform
Model Code
INX40B3-12F-1

Export product specification