Download document () of 20

184100
Model code: INX40N4-20W-1

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 4 pole, 2000A, without protection, IEC, Withdrawable, 40N4, 20W, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
184100
EAN
4015081796397
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
86 kg
Compliances
IEC/EN 60947
IEC
RoHS conform
Model Code
INX40N4-20W-1

Export product specification