Knowledge Search
Download document () of 20
We make what matters work

184635
Model code: XMR-EF-06

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB general fixed mounting modules, mounting plate with screw parts, module height of 150 mm, galvanized sheet steel

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184635
EAN
4015081786695
Product Length/Depth
16 mm
Product Height
145 mm
Product Width
550 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
XMR-EF-06

Delivery program

Model
Other
Color
Gray

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
600 mm

Additional information

RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.