Download document () of 20

184638
Model code: XMR-EF-12

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB general fixed mounting modules, mounting plate with screw parts, module height of 300 mm, galvanized sheet steel

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184638
EAN
4015081786725
Product Length/Depth
16 mm
Product Height
295 mm
Product Width
550 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Model Code
XMR-EF-12

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.