Download document () of 20

184655
Model code: XPRCCV0425035

Eaton xEnergy Main LV systems LV switchgear. Vertical partition, cover, XR-MCCB, 0425035

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184655
EAN
4015081786893
Product Length/Depth
19 mm
Product Height
415 mm
Product Width
270 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
XPRCCV0425035

Product specifications

RAL-number
0
Color
Stainless steel
Material
Metal
Mounting position
In the field
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.