Knowledge Search
Download document () of 20
We make what matters work

185167
Model code: C22-PVT45P-MPI-K11-P62

Eaton C22 Emergency stop/emergency switching off pushbutton, Classical, Palm-tree shaped, turn-release, 45 mm, MPI, 1 N/O, 1 N/C, 1 m

General specifications

Product Name
Eaton Moeller® series C22 Emergency stop/emergency switching off pushbutton
Catalog Number
185167
EAN
4015081806522
Product Length/Depth
1097 mm
Product Height
45 mm
Product Width
45 mm
Product Weight
0.086 kg
Certifications
CE
VDE 0660
CSA
IEC/EN 60947-5-5
UL
CSA Class No.: 321103
CSA File No.: 165628
IEC/EN 60947-5-1
UL 508
CSA-C22.2 No. 14-10
CSA-C22.2 No. 94-91
CSA-C22.2 No. 94.2-07
CE marking
UL File No.: E340491
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
C22-PVT45P-MPI-K11-P62

Actuator

Actuating force
50 N
Actuator color
Red
Actuator diameter
45 mm
Actuator function
Turn-to-release
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Knob travel
5.7 mm

Climatic environmental conditions

Ambient operating temperature - max
70 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - min
30 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Contacts

Control circuit reliability
1 failure per 900,000 switching operations statistically determined, at 17 V DC/7 mA: N/C contact)
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Force for positive opening - min
20 N
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Features & functions

Base color
Yellow
Design
Palm-tree shaped
Classical
Features
Mechanical switch position indication
Tamper-proof (according to ISO 13850, EN 418)
Positive opening
Illumination
Non-illuminated
Indication
Switch position indication red: Pushbutton actuated
Switch position indication green: Pushbutton released
Unlocking method
Turn-release

General information

Cable length
1 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with non-terminated end, 4 pole
Degree of protection
NEMA 4X, 13
IP67/IP69K
Mounting method
Built-in
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
300 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Tightening torque
2 Nm, Threaded ring
Type
Controlled stop pushbutton/emergency-stop button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.