Download document () of 20

187343
Model code: XALP-N

Eaton xEnergy Main LV systems LV switchgear. Lock mechanism, rotary lever

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187343
EAN
4015081824014
Product Length/Depth
165 mm
Product Height
48 mm
Product Width
34 mm
Product Weight
0.13 kg
Compliances
RoHS conform
Model Code
XALP-N

Product specifications

Handle type
Rotary lever
Closure type
Push button
Functions
Espagnolette locking (3-point locking)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.