Download document () of 20
We make what matters work

190813
Model code: FAZ-D35/4-RT

Eaton Moeller series xEffect - FAZ-NA, FAZ-RT MCB. Miniature circuit breaker (MCB), 35 A, 4p, characteristic: D, ring tongue

General specifications

Product Name
Eaton Moeller series xEffect - FAZ-NA, FAZ-RT MCB
Catalog Number
190813
EAN
4015081904600
Product Length/Depth
105 mm
Product Height
75.5 mm
Product Width
70.8 mm
Product Weight
0.512 kg
Compliances
RoHS conform
Certifications
CSA (File No. 204453)
UL 489
IEC 60947-2
North America (UL listed, CSA certified)
CE marking
UL 489, CSA C22.2 No. 5
Specially designed for North America, suitable as BCPD
CSA-C22.2 No. 5-09
UL (File No. E235139)
UL (Category Control Number DIVQ)
CSA (Class No. 1432-01)
IEC/EN 60947-2
EN45545-2
IEC 61373
Model Code
FAZ-D35/4-RT

Product specifications

Used with
FAZ-XAA-NA110-415V AC 102036 (Shunt trip release) FAZ-XAA-NA12-110V AC 102037 (Shunt trip release)
FAZ-RT
Miniature circuit breaker
FAZ-XAA-NA110-415V AC 102036 (Shunt trip release)
FAZ-XAA-NA12-110V AC 102037 (Shunt trip release)
Amperage Rating
35 A
Voltage rating
277 V AC / 480 V AC
Features
Additional equipment possible
Accessories required
Z-IHK-NA 113895
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Z-IS/SPE-1TE 274418
Frame
45 mm
Pollution degree
2
Lifespan, mechanical
10000 operations
Mounting Method
Top-hat rail IEC/EN 60715
Degree of protection
IP20
IP40 (when fitted)
IP20 (IEC)
UL/CSA Type: -
Rated impulse withstand voltage (Uimp)
4 kV
Admissible back-up fuse - max
125 A gL/gG
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Lift terminal / ring-tongue
Tripping characteristic
D
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (UL) - max
40 °C
Built-in depth
60 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Enclosure width
105 mm
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Internal resistance at room temperature (single-pole, 50 Hz)
2.5 mΩ
Direction of incoming supply
As required
Width in number of modular spacings
4
Voltage rating (IEC/EN 60947-2)
415 V
Voltage rating (UL)
240 V
Voltage rating at DC
60 V DC
Ambient operating temperature (UL) - min
-5 °C
Voltage type
AC
Contact position indicator color
Red / green
Mounting position
As required
Overvoltage category
III
Number of poles
Four-pole
Functions
Current limiting circuit breaker
Lifespan, electrical
min. 6000 operations (UL)
min. 1500 operations
Release characteristic
D
Type
  • FAZ-RT
  • Miniature circuit breaker
Special features
  • Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
  • Tripping signal contact for subsequent installation Z-NHK 248434
Application
  • Feeder circuits, branch circuits
  • Switchgear for export to North America (UL-listed)
  • xEffect - Switchgear for industrial and advanced commercial applications
Mounting width
17.7 mm
Selectivity class
3
Mounting width per pole
17.7 mm
Number of poles (protected)
4
Number of poles (total)
4
Operational switching capacity
7.5 kA
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
35 A
Rated operational voltage (Ue) - max
240 V
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
15 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
14 kA
Rated switching capacity (IEC/EN 60947-2)
15 kA
Static heat dissipation, non-current-dependent
0 W
Suitable for
Flush-mounted installation
Terminal capacity (control cable)
25 mm² (1x)
Terminal capacity of screw terminals for main cable
10 mm² (2x)
Tightening torque
UL: 2.4 Nm (21 lb-in) for AWG 18 - AWG 12
UL: 4 Nm (36 lb-in) for AWG 6
UL: 2.8 Nm (25 lb-in) for AWG 10 - AWG 8
Max. 2.4 Nm
Power loss
6 W

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.