Download document () of 20

190982
Model code: DILMT32(RDC24)

Eaton Moeller® series DILMT Contactor, 3 pole, 380 V 400 V: 15 kW, 24 V DC, DC operation, Screw terminals

General specifications

Product Name
Eaton Moeller® series DILMT Contactor
Catalog Number
190982
EAN
4015081912056
Product Length/Depth
97.5 mm
Product Height
82 mm
Product Width
36 mm
Product Weight
0.36 kg
Certifications
EN 60335-1
GB14048
IEC/EN 60947
Catalog Notes
Also tested according to AC-3e. Also suitable for motors with efficiency class IE3.
Model Code
DILMT32(RDC24)

Product specifications

Used with
DILT-XHI01(10)
Number of poles
Three-pole
Fitted with:
Varistor suppressor circuit
Operating frequency
3600 mechanical Operations/h (DC operated)
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
Frame size
FS2
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Switching time (DC operated, make contacts, closing delay) - max
74 ms
Switching time (DC operated, make contacts, closing delay) - min
66 ms
Switching time (DC operated, make contacts, opening delay) - max
25 ms
Switching time (DC operated, make contacts, opening delay) - min
18 ms
Application
Contactors for Motors
Product category
Contactors
Electrical connection type of main circuit
Screw connection
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Voltage type
DC
Degree of protection
IP20
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Rated breaking capacity at 380/400 V
256 A
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Overvoltage category
III
Lifespan, mechanical
10,000,000 Operations (DC operated)
Screw size
M5, Terminal screw
M3.5, Terminal screw
Terminal capacity (stranded)
1 x (1 - 10) mm²
2 x (1 - 10) mm²
Lifespan, electrical
1,000,000 Operations (at 400V, AC-3)
Terminal capacity (solid)
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm²
1 x (1 - 10) mm², Main cables
Tightening torque
0.8 Nm, Screw terminals
2 Nm, Threaded ring
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
40 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
32 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
32 A
Rated operational current (Ie) at AC-4, 400 V
0 A
Rated operational power at AC-3, 240 V, 50 Hz
10 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
15 kW
Rated operational power at AC-4, 380/400 V, 50 Hz
0 kW
Rated operational power (NEMA)
0 kW
Rated operational voltage (Ue) at AC - max
660 V
Stripping length (main cable)
14 mm
Conventional thermal current Ith at 40°C (3-pole, open)
40 A
Actuating voltage
24 V DC
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
690 V

Export product specification