Download document () of 20

191096
Model code: MSFAD-16

Eaton Moeller® series MSF Adapter, 16 A, Pole 3, For use with MSC-D, 16 A

General specifications

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
191096
EAN
4015081915941
Product Length/Depth
160 mm
Product Height
65 mm
Product Width
45 mm
Product Weight
0.112 kg
Certifications
UL 508
Model Code
MSFAD-16

Features & Functions

Adapter width
45 mm
Electric connection type
3 conductors AWG 12
Number of DIN rails
1
Number of poles
Three-pole
Special features
Terminal capacity: 2.5 mm² (AWG 14)

General

Type
Busbar adapter

Electrical rating

Nominal current
16 A
Rated operation current (Ie)
16 A
Voltage rating at AC
690 V

Export product specification