Download document () of 20

191100
Model code: MSFAR-25

Eaton Moeller® series MSF Adapter, 25 A, Pole 3, For use with MSC-R, 16 A

General specifications

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
191100
EAN
4015081915989
Product Length/Depth
160 mm
Product Height
65 mm
Product Width
90 mm
Product Weight
0.169 kg
Certifications
UL 508
Model Code
MSFAR-25

Features & Functions

Adapter width
90 mm
Electric connection type
3 conductors AWG 12
Number of DIN rails
1
Number of poles
Three-pole
Special features
Terminal capacity: 4 mm² (AWG 12)

General

Type
Busbar adapter

Electrical rating

Nominal current
25 A
Rated operation current (Ie)
25 A
Voltage rating at AC
690 V

Export product specification