Download document () of 20

191353
Model code: NZMH4-4-AX1600

NZMH4-4-AX1600. NZM4 PXR10 circuit breaker, 1600A, 4p, screw terminal

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
191353
EAN
4015081918652
Product Length/Depth
375 mm
Product Height
170 mm
Product Width
280 mm
Product Weight
25.5 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947
IEC
Model Code
NZMH4-4-AX1600

Product specifications

Amperage Rating
1600 A
Voltage rating
690 V - 690 V
Circuit breaker frame type
NZM4
Features
Protection unit
Motor drive optional
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Mounting Method
Fixed
Built-in device fixed built-in technique
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Equipment heat dissipation, current-dependent
284 W
Utilization category
A (IEC/EN 60947-2)
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Protection against direct contact
Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
Degree of protection
IP20
IP20 (basic degree of protection, in the operating controls area)
Direction of incoming supply
As required
Electrical connection type of main circuit
Screw connection
Current rating of neutral conductor
200% of phase conductor
Lifespan, mechanical
10000 operations
Overvoltage category
III
Degree of protection (IP), front side
IP40 (with insulating surround)
IP66 (with door coupling rotary handle)
Degree of protection (terminations)
IP10 (tunnel terminal)
IP00 (terminations, phase isolator and strip terminal)
Number of poles
Four-pole
Terminal capacity (copper strip)
Max. 10 segments of 32 mm x 1 mm (2x) at flat conductor terminal
10 segments of 80 mm x 1 mm (2x) at rear-side width extension
10 segments of 50 mm x 1 mm (2x) at 1-hole module plate
Max. 10 segments of 50 mm x 1 mm (2x) at rear-side connection (punched)
Min. 5 segments of 25 mm x 1 mm at rear-side connection (punched)
Min. 6 segments of 16 mm x 0.8 mm at flat conductor terminal
Lifespan, electrical
3000 operations at 400 V AC-1
3000 operations at 415 V AC-1
20000 operations at 690 V AC-1
Functions
System and cable protection
Type
Circuit breaker
Special features
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Overload and short-circuit protection LI
  • R.m.s. value measurement and “thermal memory”
  • USB interface for configuration and test function with Power Xpert Protection Manager software
  • Rated current = rated uninterrupted current: 1600 A
Application
Use in unearthed supply systems at 525 V
Shock resistance
15 g (half-sinusoidal shock 11 ms)
Position of connection for main current circuit
Front side
Rated operational current for specified heat dissipation (In)
1600 A
Release system
Electronic release
Short-circuit total breaktime
< 25 ms (≦ 415 V); < 35 ms (> 415 V)
Rated short-time withstand current (t = 0.3 s)
19.2 kA
Rated short-time withstand current (t = 1 s)
19.2 kA
Short-circuit release non-delayed setting - max
19200 A
Short-circuit release non-delayed setting - min
3200 A
Terminal capacity (control cable)
0.75 mm² - 1.5 mm² (2x)
0.75 mm² - 2.5 mm² (1x)
Terminal capacity (copper busbar)
Min. 25 mm x 5 mm at rear-side 1-hole module plate
50 mm x 10 mm (2x) at rear-side 2-hole module plate
Min. 60 mm x 10 mm at rear-side width extension
M10 at rear-side screw connection
Min. 25 mm x 5 mm direct at switch rear-side connection
Max. 50 mm x 10 mm (2x) at rear-side 1-hole module plate
Max. 50 mm x 10 mm (2x) direct at switch rear-side connection
Max. 80 mm x 10 mm (2x) at rear-side width extension
Terminal capacity (copper solid conductor/cable)
35 mm² - 185 mm² (4x) at rear-side 2-hole module plate
120 mm² - 300 mm² (1x) at rear-side 1-hole module plate
50 mm² - 240 mm² (4x) at 4-hole tunnel terminal
95 mm² - 300 mm² (2x) at rear-side 1-hole module plate
300 mm² (4x) at rear-side width extension
95 mm² - 240 mm² (6x) at rear-side width extension
95 mm² - 185 mm² (2x) at rear-side 2-hole module plate
Terminal capacity (copper stranded conductor/cable)
50 mm² - 185 mm² (4x) direct at switch rear-side connection
120 mm² - 185 mm² (1x) direct at switch rear-side connection
Terminal capacity (aluminum stranded conductor/cable)
50 mm² - 240 mm² (4x) at 4-hole tunnel terminal
Handle type
Rocker lever
Short delay current setting (Isd) - max
0 A
Short delay current setting (Isd) - min
0 A
Instantaneous current setting (Ii) - max
38400 A
Instantaneous current setting (Ii) - min
3200 A
Number of operations per hour - max
60
Overload current setting (Ir) - max
1600 A
Overload current setting (Ir) - min
640 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
63 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
37 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
37 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
187 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
187 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
143 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
100 kA
Standard terminals
Screw terminal
Optional terminals
Connection on rear. Strip terminal. Tunnel terminal
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
275 kA
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated insulation voltage (Ui)
690 V AC

Export product specification