Download document () of 20

192369
Model code: SL4-COV

Eaton Moeller® series SL4 Replacement lid SL4

General specifications

Product Name
Eaton Moeller® series SL4 Accessory Replacement lid
Catalog Number
192369
EAN
4015081929207
Product Length/Depth
43 mm
Product Height
17 mm
Product Width
43 mm
Product Weight
0.009 kg
Compliances
CE
Model Code
SL4-COV

General

Accessory/spare part type
Cover without LED
Connection to SmartWire-DT
No
Material
Plastic
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.