Download document () of 20

193079
Model code: XLSD5S143

Eaton xEnergy Light LV systems LV switchgear. Section door, closed IP55, left or right-hinged, HxW = 1400 x 300mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193079
EAN
9010238003811
Product Length/Depth
27 mm
Product Height
1340 mm
Product Width
292 mm
Product Weight
10.3 kg
Compliances
RoHS conform
Model Code
XLSD5S143

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.