Download document () of 20

193455
Model code: W16/32-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Wall fixing bracket for CI enclosure, L=2125 mm

General specifications

Product Name
Eaton xEnergy Safety Ci wall fixing rail
Catalog Number
193455
EAN
9010238024069
Product Length/Depth
2125 mm
Product Height
50 mm
Product Width
95 mm
Product Weight
4.24 kg
Compliances
RoHS conform
Model Code
W16/32-CI

Delivery program

Type
  • Accessory for enclosure assembly
  • Basic enclosures
  • Ci insulated enclosure
  • xEnergy Safety Ci
Model
Mounting bracket
Accessory/spare part type
Wall fixing bracket
Color
Gray

Technical data - mechanical

Unit type
Modular system
Material
Steel

Additional information

Functions
For securing Ci enclosures directly to the wall with a clearance of 50 mm
Basic enclosure
RAL-number
7035
Special features
  • Fit one wall fixing bracket to every second enclosure across the width, for transport purposes add more brackets at the bottom
  • Section length 2125 mm, cut to fit.
Suitable for
Securing Ci enclosures directly to the wall with a clearance of 50 mm
Used with
Section length 2125 mm, cut to fit.

Export product specification