Eaton xEnergy Basic Stand alone distribution box, EP, IP54, HxWxB=1910x850x250mmmm, support frame and cover plate
| Product Name |
Eaton xEnergy Basic empty enclosure
|
| Catalog Number |
193651
|
| EAN |
9010238035133
|
| Product Length/Depth |
250 mm
|
| Product Height |
1910 mm
|
| Product Width |
850 mm
|
| Product Weight |
59 kg
|
| Compliances |
RoHS conform
|
| Model Code |
BPM-F-850/19/2-P-432-EP
|
| Type |
Basic device
|
| Color |
Gray
|
| Surface finishing |
Powder coating
|
| Mounting method |
Floor standing distribution board
Detached |
| Material |
Steel
Sheet steel |
| Degree of protection |
IK10
IP55 Other |
| Number of connector holes |
0
|
| Number of covers/doors |
1
|
| Number of locks |
0
|
| Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
| Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
| Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
| Grade material |
Sheet steel
|
| Installation type |
Floor installation possible
|
| Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
| Features |
Connectable
EMC-version |
| Fitted with: |
Door
|
| Functions |
Basic device
|
| RAL-number |
7035
|
| Suitable for |
Metrical mounting
|