Download document () of 20

193696
Model code: EWK-NZM1-KIT

EWK-NZM1-KIT. Fuse switch disconn. Module, WxH=250x300mm, NZM1 160A, 3p

General specifications

Product Name
Eaton xEnergy Basic EWK mounting kit
Catalog Number
193696
EAN
9010238035577
Product Length/Depth
80 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1.05 kg
Compliances
RoHS conform
Model Code
EWK-NZM1-KIT

Delivery program

Amperage rating
160 A
Number of poles
Four-pole

Technical Data - Mechanical

Number of switches
1

Additional information

Fitted with:
Cover
Plastic cover plate
Suitable for
Power circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.