Knowledge Search
Download document () of 20
We make what matters work

194574
Model code: CI44-S60-630/3-1XNH00

Eaton xEnergy Safety Ci LV systems LV switchgear. NH panel enclosure 1x XNH00, MB 630A 3p, CI44

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure XNH
Catalog Number
194574
EAN
9010238058767
Product Length/Depth
225 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
99.999 kg
Compliances
RoHS conform
Model Code
CI44-S60-630/3-1XNH00

Additional information

Functions
Enclosures with devices fitted
Special features
NH distributor housing with transparent cover 1x NH00 switchgear on busbar system 630 A Touch protection cover included 3-pole Carrier included for N+PE for retrofitting with copper rails L1/L2/L3: 30 × 10 mm N: without PE: without without terminals Copper rail connection optional with BBT-S60-30x10-CI Backup device without fuses
Used with
xEnergy Safety Ci
Busbar housing, system 60 mm, with fuse switch disconnector XNH
Enclosures with devices fitted

Delivery program

Color
Light gray (RAL 7035, base)
Transparent, smoky gray (cover)
Number of poles
Three-pole
Type
Busbar housing, system 60 mm, with fuse switch disconnector XNH Enclosures with devices fitted xEnergy Safety Ci

Technical Data - Electrical

Rated insulation voltage (Ui)
800 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operation current (Ie)
630 A
Rated operational current
140 A

Technical Data - Mechanical

Conductor type
L1, L2, L3, (PE, N)
Construction size (fuse inserts)
NH00
Degree of protection
Other
IP65
Distance between busbar centers
60 mm
Housing depth
225 mm
Housing height
375 mm
Housing of equipment fuse switch disconnector
With safety switch disconnector
Housing width
375 mm
Unit type
Complete housing

Export product specification