Photo is representative
Download
Eaton Moeller series xComfort - Actuators. Heating Plug 12A, R/L/C, EMS, PWM, Schuko, F5
Product Name |
Eaton Moeller series xComfort heating actuator
|
Catalog Number |
195176
|
EAN |
9010238075580
|
Product Length/Depth |
100.3 mm
|
Product Height |
76 mm
|
Product Width |
52 mm
|
Product Weight |
122 g
|
Compliances |
RoHS conform
|
Model Code |
CHAP-01/F5-12E
|
Actuation function |
Heating, valves
|
Color |
Traffic white (RAL 9016)
|
Bus system operating type |
Radio frequent
Other |
Bus system product type |
Actuator
|
Switching voltage - min |
196 V
|
Switching voltage - max |
253 V
|
Output current - max |
12 A
|
Rated uninterrupted current (Iu) - max |
16 A
|
Power supply |
Mains
|
Width in number of modular spacings |
0
|
Built-in installation box depth - min |
0 mm
|
Mounting method |
Plugged-in
Surface mounted (plaster) |
Number of inputs (binary) |
0
|
Number of outputs |
1
|
Degree of protection |
IP20
|
Features |
Radio frequent bidirectional
|
Fitted with: |
Bus connection
|
Functions |
Valve protection function
Manual switch Correcting variable consistent |