Download document () of 20

195332
Model code: BPZ-KC-1/35PE-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block 1x35mm², 135A Cu / 120A Al, PE

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195332
EAN
9010238092068
Product Length/Depth
45.6 mm
Product Height
40 mm
Product Width
16 mm
Product Weight
26.4 g
Compliances
RoHS conform
Model Code
BPZ-KC-1/35PE-ALU

Delivery program

Amperage rating
135 A
Number of poles
Single-pole

Technical Data - Mechanical

Number of clamp positions per pole
1
Conductor cross section (solid, solid-strand) - min
35 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²

Additional information

Functions
Additional equipment

Export product specification