Download document () of 20

195355
Model code: BPZ-KC-1/240-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block 1x240mm², 425A Cu / 380A Al

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195355
EAN
9010238092280
Product Length/Depth
106 mm
Product Height
65 mm
Product Width
36 mm
Product Weight
0.21 kg
Compliances
RoHS conform
Model Code
BPZ-KC-1/240-ALU

Delivery program

Amperage rating
425 A
Number of poles
Single-pole

Technical Data - Mechanical

Number of clamp positions per pole
1
Conductor cross section (solid, solid-strand) - min
240 mm²
Conductor cross section (solid, solid-strand) - max
240 mm²

Additional information

Functions
Additional equipment

Export product specification