Download document () of 20

196046
Model code: XLSD3L1885

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges left, HxW = 1800 x 850mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196046
EAN
9008790952104
Product Length/Depth
25 mm
Product Height
1740 mm
Product Width
842 mm
Product Weight
27.85 kg
Compliances
RoHS conform
Model Code
XLSD3L1885

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.