Download document () of 20

196182
Model code: XLST3F658

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 650 x 800mm, IP30, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196182
EAN
9008790953446
Product Length/Depth
18 mm
Product Height
682 mm
Product Width
557 mm
Product Weight
5.3 kg
Compliances
RoHS conform
Model Code
XLST3F658

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
650 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.