Download document () of 20

196202
Model code: XLASRD6

Eaton xEnergy Light LV systems LV switchgear. Mounting profile for Horizontal Busbar Top, sectiondepth=600

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196202
EAN
9008790953620
Product Length/Depth
466 mm
Product Height
13.5 mm
Product Width
24 mm
Product Weight
0.34 kg
Compliances
RoHS conform
Model Code
XLASRD6

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Material
Metal
Model
Profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.