Download document () of 20

196217
Model code: XLPF16

Eaton xEnergy Light LV systems LV switchgear. Mounting Sidewall for Sectionheight 1600mm, depth 200mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196217
EAN
9008790953750
Product Length/Depth
200 mm
Product Height
1359 mm
Product Width
20 mm
Product Weight
10 kg
Compliances
RoHS conform
Model Code
XLPF16

Product specifications

Surface finishing
Galvanized
Color
Gray
Modular spacing
200 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.