Download document () of 20
We make what matters work

196330
XLMFGC54

Eaton xEnergy Light LV systems LV switchgear. Front plate, blind, HxW= 500 x 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196330
EAN
9008790954542
Product Length/Depth
40 mm
Product Height
498 mm
Product Width
323 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XLMFGC54

Product specifications

Number of height units
0
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.